Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Febrotec
Description
Torsion Spring - Torsion Spring
Bill of material
0T059-360-459L
ARTNR
Partnumber
0T059-360-459L
D
Wire diameter
1.50 mm
DA
Outside diameter
18.01 mm
MD
Torque
475.00 Nmm
L
Length of lever
25.40 mm
MS
Recomended Mandrel Size
11.66 mm
E
Leg length
50.80 mm
LK
Body length
17.25 mm
FIG
Leg position type
4.00
ALPHA
max. Drehwinkel
305.90 °
WER
Materialcode
1.4310
GEW
Weight
g
WR
Direction of helix
links/left
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices